IESNA:LM-63-2002
[TEST]P943160
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53873
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4914.3 4883.5 4819.1 4763.1 4749.1 4754.7 4771.5 4802.3 4830.3 4838.7
4841.5 4883.5 4970.3 5113.1 5351.1 5687.1 6096 6588.8 7218.8 7969.3
8820.5 9862.2 11125.1 12561.6 14107.3 15767.8 17361.1 18103.1 17016.6 13149.6
7154.4 2018.9 618.8 366.8 210 86.8 0
4914.3 4897.5 4830.3 4774.3 4760.3 4763.1 4779.9 4810.7 4835.9 4844.3
4849.9 4894.7 4978.7 5129.9 5362.3 5701.2 6115.6 6611.2 7258 8008.5
8887.7 9960.2 11273.5 12679.2 14252.9 15955.4 17515.1 18187.1 16845.8 12855.6
6821.2 1892.9 599.2 336 196 78.4 0
4914.3 4891.9 4827.5 4768.7 4743.5 4746.3 4754.7 4771.5 4782.7 4793.9
4810.7 4858.3 4947.9 5090.7 5325.9 5636.7 6034.4 6504.8 7112.4 7854.5
8781.3 9940.6 11301.5 12813.6 14381.7 16045 17615.9 18433.5 17439.5 13886.1
8243.7 3041 812 403.2 238 92.4 0
4914.3 4880.7 4819.1 4754.7 4721.1 4712.7 4718.3 4721.1 4721.1 4740.7
4768.7 4821.9 4911.5 5051.5 5253.1 5549.9 5944.8 6426.4 7034 7773.3
8775.7 9974.2 11503.1 13225.2 14989.3 16719.8 18335.5 19248.4 18744.4 16117.8
11066.3 5353.9 1612.9 588 285.6 89.6 0
4914.3 4880.7 4821.9 4754.7 4712.7 4704.3 4709.9 4709.9 4709.9 4732.3
4782.7 4830.3 4905.9 5026.3 5208.3 5482.7 5880.4 6376 6986.4 7764.9
8792.5 10161.8 11928.7 14020.5 16171 18097.5 19651.6 20637.3 20754.9 19410.8
15479.4 9310.6 3953.8 1008.1 338.8 78.4 0
4914.3 4872.3 4813.5 4746.3 4701.5 4693.1 4701.5 4712.7 4712.7 4735.1
4788.3 4827.5 4886.3 5015.1 5208.3 5482.7 5869.2 6376 6997.6 7818.1
8890.5 10363.4 12340.4 14751.3 17198.7 19324 20880.9 22040.2 22751.4 22297.8
19326.8 13569.6 6499.2 2041.3 434 100.8 0
4914.3 4880.7 4819.1 4749.1 4704.3 4693.1 4698.7 4709.9 4709.9 4732.3
4782.7 4835.9 4911.5 5034.7 5225.1 5505.1 5897.2 6390 7006 7784.5
8812.1 10184.2 11959.5 14020.5 16148.6 18117.1 19741.2 20872.5 21023.7 19545.2
15835 9669 3799.8 980.1 282.8 75.6 0
4914.3 4886.3 4827.5 4757.5 4712.7 4701.5 4709.9 4718.3 4726.7 4749.1
4785.5 4844.3 4939.5 5082.3 5286.7 5569.5 5970 6457.2 7064.8 7826.5
8834.5 10105.8 11643.1 13320.4 15036.9 16770.2 18413.9 19335.2 18705.2 16243.8
11382.7 5471.5 1632.5 613.2 291.2 89.6 0
4914.3 4894.7 4833.1 4765.9 4729.5 4723.9 4735.1 4757.5 4777.1 4796.7
4821.9 4872.3 4970.3 5124.3 5353.9 5670.3 6065.2 6544 7143.2 7868.5
8786.9 9926.6 11262.3 12721.2 14244.5 15891 17509.5 18324.3 17467.5 14527.3
9179 3606.6 1033.3 492.8 263.2 106.4 0
4914.3 4900.3 4835.9 4768.7 4737.9 4735.1 4754.7 4793.9 4827.5 4847.1
4866.7 4917.1 5009.5 5166.3 5407.1 5746 6160.4 6661.6 7277.6 8022.5
8884.9 9957.4 11192.3 12578.4 14051.3 15683.8 17237.9 17848.3 16694.6 12959.2
7101.2 2139.3 652.4 330.4 176.4 70 0
4914.3 4897.5 4835.9 4768.7 4737.9 4737.9 4757.5 4793.9 4830.3 4847.1
4863.9 4905.9 5001.1 5149.5 5387.5 5718 6129.6 6653.2 7272 7977.7
8826.1 9853.8 11083.1 12477.6 13883.3 15515.8 17103.5 17853.9 16879.4 13348.4
7563.3 2377.3 688.8 358.4 184.8 64.4 0
